Rental Cooling Towers

Overview

If you need emergency or supplemental cooling, or simply a contingency plan, turn to SPX Cooling Technologies and Aggreko, the industry-leading team in temporary cooling solutions. SPX’s technical expertise combined with Aggreko’s inventory of cooling towers, piping, pumping and power generation will get you out of hot water with our extensive fleet of rental towers. Our well-rounded team will respond quickly during emergency outages to get your system up and running quickly, so you avoid costly downtime. Whatever your cooling needs, we’re here for you 24/7.

Energy Efficient Towers

Our rental towers are energy efficient, highly resistant to clogging, quiet, and can be installed quickly. They also feature low drift rates.

Our rental cooling towers range in size from 100-10,000 gallons per minute (GPM), and reach up to 1,500,000 GPM for combined modular towers. To further provide a turnkey tower solution, piping and electrical is supplied to accommodate any layout or demand that your project requires.

THE SPX COOLING TECHNOLOGIES ADVANTAGE

Rental cooling towers may be a vital part of your business plan or standard operations.

Contingency Planning
We will work with you to develop a comprehensive contingency plan that will drastically reduce the time and cost associated with an unexpected loss of cooling.

Supplemental Cooling
We can also size and install temporary cooling towers that will complement existing cooling towers and air-cooled exchangers, and deliver extra capacity when needed.

Reconstruction and Replacement with a Rental System
We can repair and rebuild your existing towers quickly and efficiently, reducing your downtime or outage.

Disaster Response
In the event of a sudden or untimely failure of an existing cooling tower, we can respond quickly with temporary cooling until a permanent solution can be established.

Thermal Discharge Restrictions
If your thermal discharge is too high and must be lowered, we offer solutions.

Pilot Testing
Real world thermal discharge is sometimes different from planned discharge. We can provide cooling to test your applications on-site to ensure that a proposed permanent tower design meets your requirements.

Increased Production
Periods of increased production can overwhelm cooling systems that were never designed for the increase. Temporary cooling can make up the difference.

Surgical Cooling
Sometimes, additional cooling in one specific area will make an entire existing system perform better. Temporary cooling can improve your system’s performance and address specific bottlenecks without the need to rework the entire cooling system.

WordPress Image Lightbox