Teile » Riempimento Film

Cleanflow Counterflow Film Fill

Marley’s Cleanflow™ anti-fouling film type fill consists of thermoformed corrugated sheets made of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack. The sheets are bonded to form modules which can be dimensioned to fit any application.

Cleanflow Fill

Coolfilm Counterflow Film Fill

Marley’s Coolfilm™ fill consists of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack. The sheets are bonded to form a standard module size of 6 feet by 2 feet by 20 inches high (0.5 meter). The width and length of the module can be specified and the height can be changed to 10 inches upon request. Coolfilm modules are stacked horizontally, each layer perpendicular to the other.

Coolfilm Fill

DF254 Counterflow Film Fill

DF254 is a film fill system designed to significantly reduce the risk of biological fouling without sacrificing high-performance heat transfer. DF254 is a bottom supported lowclog log fill configuration. Open, angular cross-corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop efficient heat transfer.

DF254 Fill

DF381 Counterflow Film Fill

DF381 is a film fill system designed to significantly reduce the risk of biological fouling without sacrificing high-performance heat transfer. DF381 is a bottom supported lowclog log fill configuration.

DF381 Fill

FB20 Counterflow Film Fill

FB20 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The surface microstructure facilitates air/water mixing and increases the surface cooling area. The offset vertical flutes provide directional changes in air and water flow to increase cooling and promote thermal efficiency while substantially reducing the occurrence of fouling.

FB20 Fill

FC18 Counterflow Film Fill

FC18 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The microstructure on the surface of the sheets increases the cooling area and aids the cooling process. The vertical flutes allow even water flow through the media to minimize fill fouling.

FC18 Fill

Flash Crossflow Fill

Marley Flash™ Fill combines modules of PVC film fill with splash fill to optimize the thermal performance of your cooling tower. Film fill modules are installed in a staggered pattern from the hot water distribution basin at the air inlet face descending diagonally to the eliminator face at the cold water collection basin.

M106 Crossflow Film Fill

M106 is a film-type cooling tower fill. Water flowing down the fill sheets forms a thin film on the surface of the sheets. This type of fill provides much more water surface exposure per cubic foot than does splash-type fill.

MBX Crossflow Film Fill

Marley MBX fill is a high performing, bottom supported PVC pack fill with integral louvers and drift eliminators, specifically designed for the Aftermarket.

This fill will make installation easier and faster, while at the same time offering great cooling efficiency without major tower modifications.

MC120S Counterflow Film Fill

Marley MC120S™ is a high performance film fill system designed for factory-assembled counterflow towers offering you several distinct advantages.

mc120s

MC75 Counterflow Film Fill

MC75 is a film fill system designed for counterflow towers offering you several distinct advantages. Crossed corrugations provide the surface area and turbulence to develop efficient heat transfer. The corrugations inherently establish uniform fill sheet spacing at 0.75.

MCR Counterflow Film Fill

MCR is a film fill system designed to significantly reduce the risk of biological fouling while minimizing the loss of highperformance heat transfer. Open, offset vertical corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop evaporative heat transfer.

MVC20 Counterflow Film Fill

Marley’s MVC20™ anti-fouling film type fill consists of thermoformed corrugated sheets made of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack. The sheets are bonded to form modules which can be dimensioned to fit any application.

image

MX Crossflow Film Fill

MX Fill is available in MX75 configuration and higher-performing MX625 configuration. MX is a hanging film type cooling tower fill which spreads the water into a thin film, flowing over large vertical surfaces, promoting maximum exposure to air flow. This type of fill provides much more water surface exposure per cubic foot than splash type fill.