Libreria » Specifiche

Visualizza pubblicazioni
Marley Class 160 Crossflow Cooling Tower

Class 160 Crossflow Cooling Tower Specifications - Non Current

Class 160 wood construction product specifications plus specification meaning and values. Base tower and options.


Class 600 Crossflow Cooling Tower

Class 600 Crossflow Cooling Tower Specifications

Class 600 wood construction product specifications plus specification meaning and values. Base tower and options.


Marley Class 800 Counterflow Cooling Tower

Class 800 Counterflow Cooling Tower Specifications

Class 800 mechanical draft concrete construction product specifications, specification meaning and values. Base tower and options.


Marley Class 800 Counterflow Cooling Tower

Class 800 Counterflow Cooling Tower Specifications-Seawater

Class 800 mechanical draft concrete construction product specifications for seawater application. Specification meaning and values. Base tower and options.


Class F400

Class F400 Counterflow Cooling Tower Specifications

F400 fiberglass construction specifications plus specification meaning and values. Base tower and options.


Class F600 Crossflow Cooling Tower

Class F600 Crossflow Cooling Tower Specifications

Class F600 pultruded fiberglass construction product specifications plus specification meaning and values. Base tower and options.


class W400 spec

Class W400 Counterflow Cooling Tower Specifications

Class W400 wood construction product specifications plus specification meaning and values. Base tower and options.


Marley AV Cooling Tower

Marley AV Cooling Tower Engineering Data and Specifications

AV engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley Can-Do Cooling Tower Control Panel

Marley Can-Do Cooling Tower Control Panel Specifications

Marley Can-Do cooling tower control panel Can-Do everything you need for efficient simple cooling tower electrical controls.


image

Marley CoolBoost Fluid Cooler Fan and Pump Control Panel Specifications

Marley CoolBoost Fan and Pump Control Panel with NEMA 4X fiberglass enclosure built to UL508 and CUL508 safety requirements


image

Marley CoolBoost Fluid Cooler Pump Control Panel Specifications

Marley CoolBoost Pump Control Panel with NEMA 4X fiberglass enclosure built to UL508 and CUL508 safety requirements


Marley Fiberglass Aquatower

Marley Fiberglass Aquatower

Fiberglass construction brings the classic Marley Aquatower into the 21st century. The Fiberglass Aquatower combines the proven cooling tower technology of the Aquatower with the proven corrosion resistance of fiberglass.


Marley Industrial Geareducer

Marley Industrial Geareducer Data Sheet

Marley Industrial Geareducers are manufactured and designed specifically for cooling towers in large industrial and power plant applications. In shape and function, their design goes beyond normal AGMA requirements, both to maximize air movement through the tower, and to minimize the impact of maintenance.


LLC Spec

Marley LLC Control Panel Specifications

Marley Liquid Level multirelay control panels are prewired to terminals and mounted in a NEMA 4X nonmetallic enclosure. Used in conjunction with probe-type solid-state cooling tower water level contol.


Marley MC Fluid Cooler Engineering Data & Specifications

Marley MC Fluid Cooler Engineering Data and Specifications

MC Fluid Cooler engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley MCW Cooling Tower Engineering Data & Specifications

Marley MCW Cooling Tower Engineering Data and Specifications

MCW engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley MD Cooling Tower Engineering Data & Specifications

Marley MD Cooling Tower Engineering Data and Specifications

MD engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley MH Fluid Cooler Engineering Data & Specifications

Marley MH Fluid Cooler Engineering Data and Specifications

MH Fluid Cooler engineering data, specifications and specification values for base models plus options.


Marley NC Specifications

Marley NC Galvanized Crossflow Cooling Tower Specifications

NC galvanized steel product specifications plus specification meaning and values. Base tower plus options.


Marley NC Stainless Steel specifications

Marley NC Stainless Crossflow Cooling Tower Specifications

NC stainless steel product specifications plus specification meaning and values. Base tower plus options.


Marley NX Fiberglass Cooling Tower Engineering Data & Specifications

Marley NX™ Fiberglass Cooling Tower Engineering Data and Specifications

NX engineering data, product specifications plus specification meaning and value. Base tower and options.


image

Marley QuadraFlow Cooling Tower Engineering Data and Specifications

QuadraFlow engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley Series 10 Crossflow Cooling Tower

Marley Series 10 Crossflow Cooling Tower Brochure

Series 10 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


Marley Series 10 Crossflow Cooling Tower

Marley Series 10 Crossflow Cooling Tower Specifications

Series 10 wood construction product specifications plus specification meaning and values. Base tower and options.


Marley Series 15 Crossflow Cooling Tower

Marley Series 15 Crossflow Cooling Tower Brochure

Series 15 cooling towers are field constructed, splash fill, crossflow wood cooling towers, designed to serve all normal cooling water systems—as well as those “dirty water” systems which would place the long term operation of a film-fill tower in jeopardy.


Marley Series 15 Crossflow Cooling Tower

Marley Series 15 Crossflow Cooling Tower Specifications

Series 15 wood construction product specifications plus specification meaning and values. Base tower and options.


image

Marley Sigma F Series Cooling Tower Engineering Data and Specifications

Sigma F Series engineering data, product specifications plus specification meaning and value. Base tower and options.


sigma ss cooling tower

Marley Sigma Stainless Steel Engineering Data and Specifications

Sigma Stainless Steel product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


sigma steel cooling tower

Marley Sigma Steel Engineering Data and Specifications

Sigma Steel product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


image

Marley Sigma Wood Cooling Tower Specifications and Engineering Data

Sigma wood product specifications plus specification meaning and values. Base tower and options. Engineering data including schematics and support information.


Marley Single Point Power Control Panel

Marley Single Point Power Connection Panel Specifications

The Marley SPPC single point power connection provides a single power source to power multiple tower controls.


Steel Aquatower

Marley Steel Aquatower

Today’s Aquatower may be the most space/energy efficient cooling tower available. Thousands of Aquatower users enjoy the benefits of eight major redesigns and dozens of minor improvements in the past 60 years. The Aquatower has inspired many imitators. Only Marley can offer you the original.


Marley Terminal Box

Marley Terminal Box Specifications

The Marley Terminal Box provides a convenient means to complete field wiring of the cooling tower. All electrical components are factory wired and terminated at a location on the outside of the cooling tower.


CTI TP93-01

Ratings Tables

Ratings Tables for Marley products that meet CTI Certification requirements.

Pressure Drop Tables

Performance Tables

Recold MC Engineering Data

Recold MC Series Evap Condenser Engineering Data and Specifications

MC Series selection procedures, engineering data, and specifications.


Recold MW Engineering Data

Recold MW Series Fluid Cooler Engineering Data and Specifications

MW Series selection procedures, engineering data, and specifications.