Libreria »

Visualizza pubblicazioni
image

125 Years of Energy

A publication commemorating Balcke-Dürr 125th Anniversary. The 125th anniversary is a significant milestone in Balcke’s history. We proudly express our gratitude to all those who contributed to making the success stories of Balcke-Dürr and SPX Cooling Technologies possible.


Analysis of Cooling Tower Performance

A Comprehensive Approach to the Analysis of Cooling Tower Performance

The generally accepted concept of cooling tower performance was developed by Merkel in 1925. The Merkel Equation combines the sensible and latent heat transfer into an overall process based on enthalpy potential as the driving force.


A World Leader in Air Cooled Condensers

Air Cooled Condensers

The modularized A-Frame design is used on power plants of all sizes. The integral features are long-term mechanical and thermal integrity, excellent corrosion and freeze resistance, low fan power consumption, reliable operation and low maintenance.


air cooled condensers

Air Cooled Condensers - Global References

Recent Air Cooled Condenser installations world wide.


image

Air2Air Cooling Technology Brochure

We can save you water. A lot of water.


AirFin Air-Cooled Heat Exchangers

AirFin Air-Cooled Heat Exchangers

AirFin benefits from the advanced research facility at SPX Cooling Technologies in Germany. Ongoing, aggressive research and development assures the division’s position as a market leader in technology.


The Application of Cooling Towers for Free Cooling

Application of Cooling Towers for Free Cooling

The use of Marley towers in free cooling applications extends back at least 30 years, during which time Marley-manufactured crossflow, counterflow, induced draft, and forced draft towers were so applied.


image

Balcke Counterflow Mechanical Draught Cooling Tower

The mechanical draught cooling tower, also referred to as the fan-assisted wet cooling tower, is the most widely used type of cooling tower in the world.


image

Balcke CP Fiberglass Cooling Tower

The Balcke CP fiberglass, induced draft, counterflow cooling tower is the ideal solution for larger space-sensitive applications. Its corrosion resistant fiberglass construction makes it an excellent alternative to stainless steel products. While the choice of high performance, low clog, or splash fill options ensures the product flexibility to meet your exact water quality issues at the maximum efficiency possible. Currently available in Europe, Middle-East and Aftica.

Europe, Middle East, & Africa


Balcke Hybrid Cooling Tower

Balcke Hybrid Cooling Tower

Hybrid or Wet/Dry cooling towers are the ideal solution to reduce plume and conserve water.


Balcke Natural Draught Cooling Tower

Balcke Natural Draught Cooling Tower

With a combined total of over 275 natural draft concrete hyperbolic cooling towers installed and operating worldwide, the SPX Cooling Technologies team offers you an outstanding source of design, engineering, manufacturing and construction expertise.


image

Ceramic Permagrid® Counterflow Splash Fill

Ceramic™ Permagrid tile fill is the most durable fill in the industry with a guaranteed minimum of 25 years of service. Molded from domestic clay to strict specifications, the clay is heat fired to create a fill that is immune to traditional fill deterioration problems.


Unilite

Ceramic Unilite Cooling Tower

The Ceramic Unilte counterflow cooling tower has proven itself as one of the most efficient and reliable designs ever. The Unilite is a proven design, making use of pultruded fiberglass shapes as structural members. FM approval available.

Proven through years of successful chemical plant construction, pultruded fiberglass is ideal for the wet, corrosive cooling tower environment. It’s strong like steel but at a fraction of the weight. Yet, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.


Unilite User Manual

Ceramic Unilite User Manual

Starting Procedure, Operation, Maintenance, Tower Cleaning, Troubleshooting, and Safety Manual


image

Class 1000 User Manual - Non Current

Starting Procedure, Operation, Energy Management, Maintenance, Cleaning, Troubleshooting, and Safety Manual


Marley Class 160 Cooling Tower

Class 160 Cooling Tower - Non Current

The Marley Class 160 is a field erected, film-fill crossflow cooling tower. Similar in design to the Sigma, these highly-efficient, low-maintenance towers offer a wide choice of solutions for heavy industrial plants and large HVAC applications.


Marley Class 160 Crossflow Cooling Tower

Class 160 Crossflow Cooling Tower Specifications - Non Current

Class 160 wood construction product specifications plus specification meaning and values. Base tower and options.


image

Class 500 Crossflow Cooling Tower User Manual - Non Current

Starting Procedure, Operation, Maintenance, and Shutdown Instructions Manual


Marley Class 600 Cooling Tower

Class 600 Crossflow Cooling Tower

The Class 600 is a field erected splash-fill cooling tower. Class 600 cooling towers are available in various cell sizes, fill air travels, and fill heights. Within each of these cell plans, several aspects of the basic design can be varied in order to achieve optimum operating economy.


image

Class 600 Crossflow Cooling Tower Manual

Start Procedure, Operation, Energy Management, Shutdown Instructions, Maintenance, and Troubleshooting Manual


Class 600 Crossflow Cooling Tower

Class 600 Crossflow Cooling Tower Specifications

Class 600 wood construction product specifications plus specification meaning and values. Base tower and options.


Marley Class 800 Counterflow Cooling Tower

Class 800 Counterflow Cooling Tower Specifications

Class 800 mechanical draft concrete construction product specifications, specification meaning and values. Base tower and options.


Marley Class 800 Counterflow Cooling Tower

Class 800 Counterflow Cooling Tower Specifications-Seawater

Class 800 mechanical draft concrete construction product specifications for seawater application. Specification meaning and values. Base tower and options.


Marley Class 800 Mechanical Draft Cooling Tower

Class 800 Mechanical Draft Cooling Tower

The Marley Class 800 counterflow concrete cooling tower has proven itself as one of the most efficient and reliable cast-in-place designs in the world. The introduction of the Precast 800 version is a logical design evolution taking advantage of increasingly available quality precast production facilities.


image

Class 800 Mechanical Draft Cooling Tower User Manual

Starting Procedure, Operation, Energy Management, Maintenance, Troubleshooting, and Safety Manual


Marley Class 800 Natural Draft Cooling Tower

Class 800 Natural Draft Cooling Tower

With a combined total of over 275 natural draft concrete hyperbolic cooling towers installed and operating worldwide, the SPX Cooling Technologies team offers you an outstanding source of design, engineering, manufacturing and construction expertise.


Marley Class F400 Cooling Tower

Class F400 Cooling Tower

The Marley industrial counterflow cooling tower has proven itself as one of the most efficient and reliable designs ever. The F400 cooling tower is a logical engineered evolution of this proven design, making use of pultruded fiberglass shapes as structural members.

Proven through years of successful chemical plant construction, pultruded fiberglass is ideal for the wet, corrosive cooling tower environment. It’s strong like steel but at a fraction of the weight. Yet, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.


image

Class F400 Cooling Tower User Manual

Starting Procedure, Operation, Maintenance, Tower Cleaning, Troubleshooting, and Safety Manual


Class F400

Class F400 Counterflow Cooling Tower Specifications

F400 fiberglass construction specifications plus specification meaning and values. Base tower and options.


image

Class F600 Cooling Tower Manual

Starting Procedure, Operation, Energy Management, Shutdown Instructions, Maintenance, and Troubleshooting Manual


Class F600 Crossflow Cooling Tower

Class F600 Crossflow Cooling Tower Specifications

Class F600 pultruded fiberglass construction product specifications plus specification meaning and values. Base tower and options.


image

Class FM400 Cooling Tower User Manual - Non Current

Starting Procedure, Operation, Maintenance, Shutdown Instructions, Tower Cleaning, and Safety Manual


Marley Class W400 Cooling Tower

Class W400 Cooling Tower

Because we design and manufacture virtually all the components of the Class W400 cooling tower, you’ll benefit from single source responsibility and reliability. All components are designed and selected to be a part of an integrated system.


class W400 spec

Class W400 Counterflow Cooling Tower Specifications

Class W400 wood construction product specifications plus specification meaning and values. Base tower and options.


image

Class W400 Counterflow Tower Manual

Starting Procedure, Operation, Energy Management, Shutdown Instructions, Maintenance, and Troubleshooting Manual


clearsky

ClearSky™ Plume Abatement Brochure

Marley ClearSky™ Plume Abatement System is a ground-breaking approach to the reduction of cooling plumes. Employing leading-edge technology, not only does ClearSky provide the proven performance you need—including design flexibility—but it can also lower installation and operating costs. In fact ClearSky has simply the best value proposition in plume abatement—it can even be installed into existing cooling tower applications, negating the need for complete system replacement.


image

Cofimco Fan - Adjustable Hub User Manual

Fan Components and Assembly, Installation, Blade Pitch Adjustment, Maintenance, and Service Manual


image

Cofimco Fan - U Style Hub User Manual

Assembly, Installation, Fan Blade Pitch Adjustment, Maintenance, and Service Manual


image

Company Profile: Asia Pacific

An overview of the applications for which we provide in Asia Pacific; including power generation, heavy industrial and process, Air2Air, LNG vaporization, HVAC, and reconstruction and aftermarket service. Also, this brochure includes an overview of cooling towers manufactured in China.


LEED

Cooling Options take the LEED

SPX Cooling Technologies is a member of the U.S. Green Building Council (USGBC) and an advocate of the Leadership in Energy and Environmental Design (LEED) Program.


Cooling Tower Energy and Its Management

Cooling Tower Energy and Its Management

Because of the fuel shortages which began to manifest themselves in the early 1970s, the cost of energy began its asymptotic rise.  Current general awareness of the energy problem has made the quest for improved energy efficiency seem to be an effort that is in its infancy.


cooling tower fundamentals

Cooling Tower Fundamentals

Cooling Tower Fundamentals is devoted to the implementation of water cooling systems which satisfy design and environmental requirements with sound engineering and responsible cost.


hurricane

Cooling Tower Hurricane Preparedness

Steps to minimize damage to your cooling tower in the event of a hurricane


Cooling Tower Inspection Checklist

Cooling Tower Inspection Checklist

Checklist for the inspection of cooling towers.


Cooling Tower Inspection Tips User Manual

Cooling Tower Inspection Tips

Use these instructions (together with the Cooling Tower Inspection Checklist Manual 92-1447) to perform a thorough inspection on virtually any cooling tower. Always refer to your tower owners manual if you have specific questions about your cooling tower.


Cooling Tower Parts Reference Guide

Cooling Tower Parts Reference Guide and Catalog

Cooling Tower Parts Reference Guide for current and legacy brands as well as other brands. Comprehensive catalog of parts, maintenance tips and cooling tower know-how.


Cooling Tower Performance Basic Theory and Practice

Cooling Tower Performance Basic Theory and Practice

A cooling tower is a specialized heat exchanger in which two fluids (air and water) are brought into direct contact with each other to affect the transfer of heat.


Cooling Towers and Salt Water

Cooling Towers and Salt Water

For cooling tower service, any circulating water with more than 750 parts per million chloride expressed as NaCl is generally considered as salt water. However, the effects of chlorides will be much less severe at 750 ppm than they will at higher concentrations.


Corrosion Protection for Cooling Towers

Corrosion Protection for Cooling Towers

The forces of corrosion (as the term is being used in this paper) are those elements or compounds whose natural tendency is to chemically or electrolytically react with a metal, given the opportunity and a proper set of circumstances. 


image

Design Information - Florida Building Code

Marley cooling towers are modified specifically to comply with the Florida Building Code. Make sure your cooling towers are designed to meet this very demanding code.


gear box

Design Information - Marley Geareducer Lubricants

General descriptions of specific lubricants commercially available for use in Marley Geareducers, including Marley Gearlube.


CEP article

Evaluating Cooling Tower Upgrades

When considering improvements to cooling towers, it’s important to perform an economic analysis of the options. Written by Tom Dendy, SPX Thermal Equipment & Services, CEP (Chemical Engineering Progress), May 2008


image

Extend Service Plans

SPX Cooling Technologies is proud to offer EXTEND Service — the premier cooling tower maintenance, parts, and service plan in North America. With multiple service levels and options —  performed by skilled technicians — EXTEND Service can help ensure your operation stays up and running, no matter your needs or budget.


External Influences on Cooling Tower Performance

External Influences on Cooling Tower Performance

A cooling tower reacts much like a human being to its air supply. If it is caused to reinhale its own exhaust, it begins to smother. If that air supply is restricted, it begins to choke.


image

Green Evaporative Cooling Brochure

Green builders looking for an environmentally responsible cooling system and exceptional performance need look no further. SPX Cooling Technologies, a U.S. Green Building Council member and LEED® advocate, offers you the perfect solution—Evaporative Cooling.


Guardrail System for Marley NC Cooling Tower

Guardrail System for Marley NC Cooling Tower

The new guardrail system for NC towers offers faster assembly and easier maintenance. A significant reduction in parts and new, clear instructions ensure that your guardrails are assembled accurately and securely.


Hexacool Air Cooled Condenser

Hexacool Air Cooled Condenser

A cost-effective, compact design with many advantages over conventional A-frame designs


RSES Journal 4-03

How to Keep Cooling Towers Running Strong

Part one of a guide to cooling tower maintenance, focuses on the mechanical aspects of cooling towers. Written by Ken Mortensen, SPX Cooling Technologies. RSES Journal, April 2003.


RSES Journal 5-03

How to Manage Cooling Tower Water Quality

Part two of a series on cooling towers, reviews the importance of water management, treatment and system monitoring for peak performance. Written by Ken Mortensen, SPX Cooling Technologies. RSES Journal, May 2003.


Indirect Natural Draft Dry Cooling

Indirect Natural Draft Dry Cooling

An indirect natural draft dry cooling system, couples a dry cooling tower with a steam surface condenser. Such a condensing system is particularly suited for large power plants.


Glossary of Cooling Tower Terms

International Glossary of Cooling Tower Terms

International glossary and cross section of cooling tower terms in five languages. English, Chinese, French, German, and Spanish


image

LNG Vaporization Brochure

Introducing dramatically more efficient regasification. Plus an innovative source for pure water


image

Marley 1500 Series Bearing Assembly User Manual

Components, Installation, and Maintenance Manual


image

Marley 440-450 Vibration Switch User Manual

Installation operation and user tips on the operation of the Marley 440 and 450 vibration switch


image

Marley 5550 Vibration Switch User Manual - Non Current

Installation operation and user tips on the operation of the Marley 5550 vibration switch


Marley Alpha III Crossflow Splash Fill

Marley Alpha III Crossflow Splash Fill

Alpha III fill will increase cooling tower capacity (compared with wood lath on similar spacing). Variable fill bar spacing is available to provide the required thermal performance.


Marley Aquatower Cooling Tower User Manual

Marley Aquatower Cooling Tower User Manual

Installation, operation and maintenance instructions—as well as those offered separately on motors, fans, float valves, etc.—are intended to assure that your Aquatower serves you properly for the maximum possible time.


Marley AV Cooling Tower

Marley AV Cooling Tower Engineering Data and Specifications

AV engineering data, product specifications plus specification meaning and value. Base tower and options.


Marley AV Series Cooling Tower

Marley AV Series Cooling Tower

The Marley AV Series cooling tower is designed to minimize your costs and maximize your cooling performance through quick, easy installation and energy-efficient operation. Its single flow, induced draft crossflow design offers you pump and fan energy savings in a small footprint installation. The AV is an excellent replacement for forced draft counterflow cooling tower installations.


Marley AV Cooling Tower User Manual

Marley AV Series Cooling Tower User Manual

Installation, operation and maintenance instructions—as well as those offered separately on motors, fans, float valves, etc.—are intended to assure that your AV tower serves you properly for the maximum possible time.


image

Marley Bearing Housing Model 1301

Assembly, Installation, Maintenance, and Repair Manual


image

Marley Bearing Housing Series 118 and 118SE User Manual

Assembly, Installation, Maintenance, and Repair Manual


Marley Biomedia System

Marley Biomedia System

As a single-source supplier for cooling tower components, SPX Cooling Technologies extends the same philosophy to water waste treatment/biomedia installation.
Construction is an integral part of the teamwork responsible for function and performance of your biological wastewater treatment.


image

Marley Can-Do Control Panel User Manual

Field Connection, Operation, Wiring Diagram, and Troubleshooting Manual


Marley Can-Do Cooling Tower Control Panel

Marley Can-Do Cooling Tower Control Panel Specifications

Marley Can-Do cooling tower control panel Can-Do everything you need for efficient simple cooling tower electrical controls.


Marley Cleanflow Fill

Marley Cleanflow Fill

The Marley Cleanflow anti-fouling film type fill consists of thermoformed corrugated sheets made of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack.


image

Marley Collection Basin Heater User Manual

Operation, Troubleshooting, and Parts List Manual


Marley Comp-DS Driveshaft

Marley Comp-DS Driveshaft

Comp-DS composite driveshafts provide a high-performance, lightweight and low-maintenance alternative to steel driveshafts.


image

Marley Comp-DS Driveshaft User Manual

Parts List, Installation, Alignment, and Maintenance Manual


image

Marley Compac II Series 91000 Parts List - Non Current

Parts List Manual


image

Marley Compac II Series 91000 User Manual - Non Current

Installation, Start-Up, Operation, Maintenance, and Shutdown Instructions Manual


image

Marley CoolBoost Fan and Pump Control Panel User Manual

Installation operation and user tips on the operation of the Marley CoolBoost Fan and Pump User Manual


image

Marley CoolBoost Fluid Cooler Fan and Pump Control Panel Specifications

Marley CoolBoost Fan and Pump Control Panel with NEMA 4X fiberglass enclosure built to UL508 and CUL508 safety requirements


image

Marley CoolBoost Fluid Cooler Pump Control Panel Specifications

Marley CoolBoost Pump Control Panel with NEMA 4X fiberglass enclosure built to UL508 and CUL508 safety requirements


image

Marley CoolBoost Pump Control Panel User Manual

Installation operation and user tips on the operation of the Marley CoolBoost Pump User Manual


Marley Coolfilm Fill

Marley Coolfilm Fill

The Marley Coolfilm fill consists of rigid polyvinyl chloride (PVC), impervious to decay, fungus and biological attack.


image

Marley Cooling Tower Basic Control System Manual

Factory Installation, Field Connection, Operation, Parts List, Maintenance, and Troubleshooting Manual


image

Marley Cooling Tower Downtime Instructions

Suggested procedures for protection of tower mechanical equipment for downtime ranging from seasonal to extended.


Marley Counterflow Distribution System

Marley Counterflow Distribution System

The entire distribution system is computer-designed to maximize thermal performance and can be optimized to minimize pump head. The design also minimizes structural interference with water distribution. The Marley system avoids the uneven water distribution and high operating pressures associated with upspray nozzle systems.


image

Marley CW and CS User Manual - Non Current

Operation and Maintenance Manual


Marley DF254 Counterflow Fill

Marley DF254 Counterflow Fill

DF254 is a bottom support low-clog log fill configuration. Open, angular cross-corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop efficient heat transfer.


Marley DF381 Clog-Resistant Film Fill

Marley DF381 Clog-Resistant Film Fill

DF381 is a bottom support low-clog log fill configuration. Open, angular cross-corrugations allow debris and biological growth foulant to pass, while providing maximum surface area and turbulence to develop efficient heat and moisture transfer.


Marley DH Distribution Basin Cover

Marley DH Distribution Basin Cover

DH distribution basin covers provide generous head room for maintenance at the flow-control valves. The horizontal open area along the fan deck level allows natural light and ventilation within the enclosure.


image

Marley Dial Indicator Kit for Driveshaft Alignment

Installation procedure for the Marley Dial Indicator Kit for Driveshaft Alignment.


image

Marley Driveshaft Series 301 and 400 User Manual

Parts List, Installation, Alignment, and Maintenance Manual


image

Marley Driveshaft Series 6Q, 175, and 250 Twin Flex User Manual

Assembly, Installation, and Maintenance Manual


Marley DuraLast Architectural Casing

Marley DuraLast Architectural Casing

Marley DuraLast pultruded fiberglass architectural casing is an attractive, ideal material for the wet, corrosive cooling tower environment. It’s strong and lightweight. Plus, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.


Marley DuraLast Fan Deck

Marley DuraLast Fan Deck

Marley DuraLast pultruded fiberglass fan deck panel is an attractive, ideal material for the wet, corrosive cooling tower environment. It’s strong and lightweight. It will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.


Marley DuraLast Hot Water Basin

Marley DuraLast Hot Water Basin

Pultruded fiberglass composite is an ideal material for the wet, corrosive cooling tower environment. It’s strong and lightweight. Yet, it will not corrode from chemical exposure or moisture, and it resists deterioration from sunlight.


image

Marley Electric Basin Heater Manual

Installation, Operation, Parts List, and Troubleshooting Manual