SPX Cooling Technologies

Products » Biomedia

Biomedia System

The Biomedia System is a set of products specially designed to work together for waste water treatment applications.

Marley Biomedia

MarPier

MarPier is a specialized support system for the Biomedia System that can be configured to accommodate various trickling filter floor slopes and media configurations.

Marley MarPier

MarDek

As part of the Biomedia System, MarDek is a high-strength grating support system designed to accommodate all loads associated with filter operation. It offers superior media bearing area along with an open design allowing free water flow.

Marley MarDek

MarGrid

MarGrid is grating designed to be placed above MarPak in the Biomedia System and is ideal as a walking surface and a maintenance platform for your waste water treatment application. With complete coverage, MarDek serves to further protect the media surface from weathering and impact.

Marley MarGrid

MarPak

MarPak is a modular PVC corrugated fill media specifically designed for biological treatment applications as part of the Biomedia System.

Marley MarPak