SPX Cooling Technologies

History » The 1940s


1942

Marley plant in Stockton, California

Production begins at the Marley plant in Stockton, California. The new plant provides greater wood fabricating capability than was possible at the Fairfax plant and also is ideally situated for exporting through the Port of Stockton.

Early 1940s

cooling towers grow taller

A Backe publication shows natural draft cooling towers growing taller as energy demand rises. Starting originally with a height of 20 meters, cooling towers are built today with heights in excess of 200 meters.

1943-4

Atomic Bomb Award

Marley contributes to the war effort by installing seven cooling towers at the Manhattan Project in New Mexico leading to the creation of the first atomic bomb.

Mid-1940s

Utility power plants in the Rhine-Ruhr region

Utility power plants in the Rhine-Ruhr region are increasingly equipped with mechanical draft cooling towers of the “coffee mill” type.

1946

Marley introduces the Type H fan with cast aluminum blades in sizes ranging from 60" to 240".

1947

image

The Marley Aquatower® is introduced, the basic concept of which — though much improved upon and expanded — remains in the company's line today.

1949

Production begins early in the year at the new Marley plant in Louisville, Kentucky and the company holds its first sales conference.



About Us
- Upcoming Trade Shows
- News and Press Releases
- History
- Careers and Jobs
- Tower Sizing and Selection
- Green Building and LEED
- Water Usage Calculator

Contact Us
- Sales Representative Search
- Request Information
- Americas: +1 800 462 7539
- Asia: 603 7947 7800
- EMEA: +49 (0) 2102 1669 0
  (Europe, Middle East and Africa)
Products

Parts
Newsletters

Keep up to date on our products and special news announcements.



Find a Sales Representative

To order, inquire, or get quotes, please contact a sales representative.

Search by U.S. ZIP Code:


lockPartners Login