body{width:100%;background:#eee;text-align:center;margin:0;padding:0;font:13px arial,sans-serif;height:100%;background-image:url(/i/bg/bg-01.gif);background-position:center top;background-repeat:repeat-y;}div,dl,dt,dd,li,form,p,blockquote,td,.highlights,.L2{margin:0;padding:0;}ul,ol{margin:0;padding:0;list-style:none;}h1,h2,h3,h4,h5,h6{margin:0;padding:0;font-size:100%;}pre{margin:0;padding:0;font:115% monospace;}fieldset{margin:0;padding:0;border:0;}input{margin:0;padding:0;font:99% arial,sans-serif;}th{margin:0;padding:0;font-style:normal;font-weight:normal;text-align:left;}table{border-collapse:collapse;border-spacing:0;font-size:inherit;}img,#catnav-products li ul li{border:0;}address,cite,dfn,em,var{font-style:normal;font-weight:normal;}caption{font-style:normal;font-weight:normal;text-align:left;}code{font-style:normal;font-weight:normal;font:115% monospace;}strong{font-style:normal;font-weight:normal;color:#000;}q:before,q:after{content:'';}select,textarea{font:99% arial,sans-serif;}a{text-decoration:none;}a:link,a:visited,#simplesearchlink a{color:#1d1d1d;}a:hover,#catnav-parts2 li a:hover h4,#catnav-services li a:hover h4,#catnav-detail li a:hover h4,#catnav-products li a:hover h4{color:#d67227;}a:active,a.blueboxlink:link,a.blueboxlink:visited,a.blueboxlink:active{color:#33A4F5;}a.blueboxlink:hover{color:#D67227;}#topmostbar{text-align:left;width:750px;height:4px;background-color:#FFF;}#aboutspx{width:235px;float:left;}#insideaboutspx{margin:0 16px;text-align:left;clear:left;}#insideaboutspx p{font-size:11px;margin-bottom:5px;color:#000;}#aboutspxlogo,.list li,ul.contentlist li{margin-bottom:4px;}#outer{width:750px;height:100%;text-align:center;margin:0 auto;}#container{width:750px;text-align:center;margin:0 auto;}#brandingbar{width:750px;height:65px;padding:10px 0 4px 0;margin:0;text-align:left;}#logowrap{width:265px;height:38px;margin-top:-5px;}#logo{margin-left:30px;}#logo h1,.hide,div.domtab div h2 a,div.domtab div h2 a:hover,div.domtab div h2 a:active,.bluebox-topleft,.bluebox-topright,.bluebox-botleft{display:none;}#main{width:750px;padding:0;margin:0;background-color:#FFF;}#leftcolumn{width:235px;float:left;text-align:left;}#centercolumn{width:452px;text-align:left;float:right;}#breadcrumbs{width:500px;height:12px;margin:0 auto;text-align:center;}#breadcrumbs p{font:normal 12px arial,sans-serif;color:#333;text-align:left;}#sectionlabel{width:700px;height:30px;margin:0 auto;padding-top:12px;text-align:left;}#sectionlabel p{font:bold 16px arial,sans-serif;color:#2E4675;text-align:left;}#maincontent{width:700px;margin:0 auto;text-align:center;}#centerpiece{height:190px;margin-bottom:6px;}#divider{margin:10px 0;}#verybottom{height:30px;width:700px;margin-top:6px;}#spxlogo{float:right;}#copyright{float:left;margin-left:25px;}#copyright p{font:normal 11px arial,sans-serif;color:#999;}#introhead{color:#333;font:bold 1.4em/1.4 arial,sans-serif;margin:4px 0 6px 8px;}#intro{margin:2px 0 0 0;}#intro p{font:normal 13px/15px arial,sans-serif;color:#555;margin:0 0 10px 8px;}#spotlight{border-top:1px solid #CCC;border-bottom:1px solid #CCC;margin:8px 0 10px 0;}#spotlight h3{font:bold 12px arial,sans-serif;margin:8px 0 4px 0;color:#333;}#spotlight p{font:normal 11px arial,sans-serif;color:#666;margin-bottom:8px;}#library h1{font:normal bold 18px arial,sans-serif;margin-bottom:4px;}#library h2{font:normal bold 15px arial,sans-serif;color:#333;margin:0 0 5px 0;}#library p{font:normal 12px arial,sans-serif;color:#555;margin-bottom:10px;line-height:1.2em;}#lib{margin:4px 0 14px 0;text-align:left;margin-top:6px;}.libtable{width:450px;}.libtd-thumb{width:60px;}.libtd-text{padding-left:8px;}.libtd-text h4{font:normal bold 14px arial,sans-serif;border-bottom:1px solid #CCC;padding-bottom:2px;}.libtd-text p{font:normal 11px/12px arial,sans-serif;color:#555;margin:3px 0 3px 0;}.pdflink{width:150px;height:14px;margin-top:3px;border:1px dotted #E6E7E8;}.pdflink:hover{background-color:#fefdeb;border:1px solid #D48920;}.list,ul.contentlist{list-style-type:square;font:normal 12px/16px arial,sans-serif;color:#555;margin-left:0;padding-left:16px;}#gallery{width:452px;height:160px;margin-bottom:6px;border:1px solid #000;}#gallery:hover,.gallerythumb img:hover,input.smallest:hover,input.ongray:hover,input.submit:hover,input.submitgray:hover,#advsearchresults select:hover,#advsearch select:hover,#advkeywords:hover{border:1px solid #D67227;}.gallerythumb{display:inline;list-style-type:none;padding-right:2px;}.gallerythumb img{border:1px solid #000;}#rail{width:228px;float:left;text-align:left;padding-left:10px;border-left:1px dotted #666;}#bigcolumn{width:448px;text-align:left;float:left;padding-right:10px;}#news h3{font:bold 14px arial,verdana,sans-serif;color:#042365;border-bottom:2px solid #CCC;padding:0 0 4px 0;margin-bottom:12px;}.issuedate{font:normal 10px arial,verdana,sans-serif;color:#666;}#rail li{font:normal 12px/13px arial,verdana,sans-serif;color:#333;margin-bottom:9px;}.navunder{width:235px;height:3px;background:url(/i/bg/nav-undershad2.gif)repeat-x;}.navover{width:100%;height:3px;background:url(/i/bg/nav-overshad2.gif)repeat-x;}#navdetail,tr.odd{background-color:#EEE;}#navdetail td{padding:4px 8px 4px 15px;font-size:12px;border-bottom:1px solid #CCC;}.navdetaildate{font-size:10px;color:#666;}#superfooter{width:750px;margin:12px 0;padding:12px 0 14px 0;background-color:#eee;}#superfooter fieldset{border:1px solid #CCC;}#superfooter fieldset:hover{border:1px solid #333;}#megafooter{width:650px;text-align:center;margin:0 auto;font-size:88%;line-height:1.2em;color:#444;}#megafooter td{text-align:left;}#megafooter h5{font-size:110%;line-height:1.4em;color:#000;}#megafooter h5 a:hover,.L2 li a:hover h5{color:#143471;}td.col1,td.col4{width:162px;}td.col2,td.col3{width:163px;}#footerclose{width:750px;height:11px;margin:0;padding:0;}#newshome,#news{margin-bottom:10px;}#newshomeright{float:right;width:212px;}#newshomeleft{width:218px;border-right:2px dotted #CCC;padding-right:9px;}#newshomemore1,#newshomemore2{float:right;font:normal 10px arial,sans-serif;margin-top:4px;}#latestnews,#whoweare,#messagetitle{font:bold 14px arial,sans-serif;border-bottom:2px solid #CCC;margin-bottom:7px;padding-bottom:3px;color:#042365;}#newshome h2,#news h2{font:bold 13px arial,sans-serif;margin-bottom:4px;}#newshome p,#news p{font:normal 11px arial,sans-serif;color:#000;margin-bottom:5px;line-height:1.19em;}p.continued{font:normal 9px arial,sans-serif;color:#000;margin-bottom:3px;}#signpost{width:218px;}#message{float:right;width:221px;}.textblock{width:380px;float:right;}.thumb{width:60px;height:60px;margin:0 0 12px 0;}.thumb img{border:1px solid #666;}.thumb img:hover{border:1px solid blue;}#productlist h1{font:bold 18px/18px arial,sans-serif;margin-bottom:12px;}#productlist h2{font:bold 15px/15px arial,sans-serif;border-bottom:1px solid #CCC;padding-bottom:2px;margin-bottom:2px;}#productlist h3{font:bold 15px/15px arial,sans-serif;margin-bottom:6px;}#productlist h4{font:bold 15px/15px arial,sans-serif;border-bottom:1px solid #CCC;padding-bottom:6px;}#productlist h5{font:bold 13px/13px arial,sans-serif;margin:12px 0 8px 0;}#productlist p{font:normal 12px/13px arial,sans-serif;color:#666;margin-bottom:10px;}#overview p{font:normal 14px/17px arial,sans-serif;color:#444;margin-bottom:10px;}#bodytype,#bigsearchbuttons{margin-top:8px;}#bodytype p{font:normal 12px/15px arial,sans-serif;color:#444;margin-bottom:10px;}#bodytype p b,#catnav-parts2 li a:hover,#catnav-services li a:hover,#catnav-detail li a:hover,#catnav-products li a:hover{color:#000;}#contentrail{float:right;width:140px;background:#EFEFEF;margin:0 0 10px 10px;padding:10px;}#contentrail ul{list-style-type:square;font:normal 11px arial,sans-serif;margin-left:0;padding-left:20px;}#contentrail li{padding-top:3px;}li.bullet{list-style-image:url("/i/icon/icon-bullet-sq.gif");}li.doc{list-style-image:url("/i/icon/icon-doc.gif");}li.arrow{list-style-image:url("/i/icon/icon-arrow-right.gif");}li.newwin{list-style-image:url("/i/icon/icon-new-win.gif");}li.toacrobat{list-style-image:url("/i/icon/icon-toacrobat-sm.gif");}li.acrobat{list-style-image:url("/i/icon/icon-acrobat-sm.gif");}li.tip{list-style-image:url("/i/icon/icon-tip.gif");}li.wmp{list-style-image:url("/i/icon/icon-wmp.gif");}li.qt{list-style-image:url("/i/icon/icon-qt.gif");}li.ipod{list-style-image:url("/i/icon/icon-ipod.gif");}ol.contentlist{font:normal 11px arial,sans-serif;margin-left:0;padding-left:16px;}#certicons{margin:8px 0 6px 0;}input.smallest{font-size:80%;border:1px solid #FFF;background-color:#EEE;color:#666;padding:2px;}input.smallest:focus,input.ongray:focus,input.submit:focus,input.submitgray:focus{border:1px solid #D67227;background-color:#FFC;}select.smallest{font-size:80%;border:1px solid #426e9d;background-color:#426e9d;color:#FFF;padding:2px;}input.ongray{font-size:80%;border:1px solid #999;background-color:#FFF;color:#666;padding:2px;margin-bottom:3px;}select.ongray{font-size:80%;border:1px solid #999;background-color:#FFF;color:#666;padding:2px;}input.submit{font-size:80%;border:1px solid #FFF;background-color:#FFF;color:#0040AD;padding:0;}input.submitgray{font-size:80%;border:1px solid #999;background-color:#FFF;color:#0040AD;padding:1px;}.smallformtype{font-size:86%;color:#AAA;}#nav01 ul,*html ul.domtabs li,#catnav-parts2 li,#catnav-services,#catnav-detail,#catnav-products li{margin:0;}#nav01 li{font:normal 11px arial,sans-serif;list-style-type:none;}#nav01 li a{display:block;width:190px;height:13px;padding-top:1px;padding-left:8px;text-decoration:none;}#nav01 a:hover{background-color:#F6F5E8;}#nav01 h4{font:bold 12px/12px arial,sans-serif;color:#2E4675;margin-bottom:2px;margin-top:2px;}#lib fieldset{border:1px solid #bfda93;padding:6px;}#lib legend,legend{font:bold 14px arial,sans-serif;margin:0 0 0 8px;color:#399238;}#lib select{border:1px solid #426e9d;background-color:#426e9d;color:#FFF;padding:2px;font-size:11px;}#advsearchresults{text-align:left;margin-top:6px;}#advsearchresults label{font-weight:bold;color:#143471;}#advsearchresults select,#advsearch select{border:1px solid #6886AC;color:#555555;font-size:94%;}#advsearchresults select:focus,#advsearch select:focus,#advkeywords:focus{border:1px solid #D67227;background-color:#FFFFCC;}#searchinresults,#searchtyperesults,#sectionarearesults,#categoryarearesults{margin-bottom:5px;}.result{font:bold 11px arial,sans-serif;border-bottom:1px solid #999;}.resultrow1{padding:6px 6px 6px 8px;background-color:#DADADD;}.resultrow2,.resulthead{padding:6px 6px 6px 8px;background-color:#EEE;}#advsearch{width:700px;margin:0 auto;text-align:left;}#advsearch fieldset{border:1px solid #f9dc8c;background-color:#FFF;width:684px;margin-top:6px;padding:8px;}#advsearch legend{font:bold 14px arial,sans-serif;margin:0 0 0 8px;color:#333;}#advsearch label{font-weight:bold;color:#399238;}#advsearch-primary{float:left;margin-bottom:8px;width:276px;}#advkeywords{font-size:110%;color:#555555;margin:2px 0 6px 0;padding:2px;border:1px solid #143471;}#searchin,#searchtype{margin-bottom:4px;width:300px;}#advsearch-secondary{float:left;margin-top:-4px;width:360px;}#sectionarea{margin-right:8px;float:left;}#categoryarea{float:left;}#bigsearchbuttons input{width:100px;border:1px solid #d67227;background-color:#d67227;color:#FFF;}#bigsearchbuttons input:hover{border:1px solid #f9f124;color:#f9f124;}#bigsearchsubmit{float:left;margin-right:12px;}#sitesearch{text-align:right;padding-right:24px;margin-top:16px;}#langselect{float:right;text-align:left;margin-right:18px;}#langselect select{background-color:#5482AB;color:#FFF; margin-top: 3px;}#langlabel{font-size:84%;margin-top:2px;color:#ADADAD;}#simplesearch{float:right;text-align:left;margin-top:-4px;}#simplesearchlink{font-size:84%;margin-top:4px; text-align:right;}#simplesearchlink a:hover{color:#D48920;}.highlights li{font-size:104%;margin:2px 0 2px -6px;list-style-type:square;}ul.domtabs{float:left;border-bottom:12px solid #FFF;margin:0;padding:0;}ul.domtabs li{width:170px;text-align:left;font:normal bold 15px arial,sans-serif;}ul.domtabs h4{font-size:14px;margin:0 0 0 15px;padding:4px 0 4px 0;color:#FFF;}ul.domtabs a{display:block;width:170px;}ul.domtabs a:link,ul.domtabs a:visited,ul.domtabs a:active,ul.domtabs a:hover{background-color:#666;color:#FFF;border-bottom:1px dotted #FFF;}div.contact{float:right;width:530px;background:#EFEFEF;color:#000;}ul.domtabs li.active1 a:link,ul.domtabs li.active1 a:visited,ul.domtabs li.active1 a:active,ul.domtabs li.active1 a:hover{background:#399238 url(/i/a/endcap.gif) no-repeat;background-position:157px 0;color:#FFFFCC;}ul.domtabs li.active1 a:link h4,ul.domtabs li.active1 a:visited h4,ul.domtabs li.active1 a:active h4,ul.domtabs li.active1 a:hover h4,.L1 li a:hover h4,.bbox a h4:hover{color:#FFFFCC;}table.contactform{margin-top:6px;}td.contactinfo{width:170px;padding:6px;background-color:#EEE;vertical-align:top;}td.contactinfo H5,#salesrep h3{color:#399238;}td.pointer{width:25px;background-color:#FFF;vertical-align:top;}td.contactform{width:335px;padding:6px;background-color:#FFF;vertical-align:top;}td.label{width:100px;font-size:12px;color:#666;text-align:right;vertical-align:top;}td.field{padding-left:6px;vertical-align:top;}td.contactform fieldset{margin-top:-16px;}input.cf{border:1px solid #AAA;background-color:#FFF;background-image:url(/i/a/fieldbox1.gif);background-repeat:repeat-x;margin-bottom:4px;width:200px;padding:1px;}textarea.cf{border:1px solid #AAA;background-color:#FFF;background-image:url(/i/a/fieldbox1.gif);background-repeat:repeat-x;margin-bottom:12px;width:200px;padding:1px;}input.cf:focus,textarea.cf:focus{border:1px solid #d37326;background-color:#f8f8f1;background-image:url(/i/a/fieldbox2.gif);background-repeat:repeat-x;}input.cfs{border:1px solid #399238;background-image:url(/i/a/green.gif);background-repeat:repeat-x;color:#666;width:100px;font-weight:bold;cursor:pointer;}input.cfs:hover{border:1px solid #399238;background-image:url(/i/a/green.gif);background-repeat:repeat-x;color:#333;}input.cfs:focus{border:1px solid #399238;background-image:url(/i/a/green.gif);background-repeat:repeat-x;color:#f9dc8c;}label{display:block;font-size:11px;margin-top:2px;}.bluebox{width:100%;margin:0 0 14px 0;padding:6px 0 3px 0;background-color:#FFF;}.bluebox-content{padding:0 10px 4px 12px;color:#666;}.bluebox h3{font:bold 14px arial,sans-serif;color:#666;margin:0 10px 4px 12px;}.bluebox a:hover h3{color:#333;}.bluebox-left{width:105px;}.bluebox-right{width:106px;float:right;}.bluebox p{font-size:88%;line-height:1.1em;margin-bottom:4px;}.blueboxsection{background-color:#333;margin-top:-2px;border-collapse:collapse;border-top:2px dotted #666;border-bottom:2px dotted #666;}.blueboxsection:hover,.bboxsection:hover{background-color:#d67227;}.blueboxsectioncontent{margin:-5px 4px 7px 12px !important;}.blueboxarrow{float:right;width:21px;height:49px;margin-top:-20px;background:url(/i/whoweare-arrow.gif);}p.bluewho{width:200px;font-size:92%;color:#FFF;line-height:1.1em;margin:0 0 12px 14px;}.thesection{margin:0 4px 1px 12px;}.thearrow{float:right;width:15px;height:24px;background:url(/i/bba.gif);}h4.thename{font:bold 18px arial,sans-serif;color:#FFF;margin:3px 0 4px 0;padding-top:2px;}h4.thename:hover{color:#FFF;}.bluebox h5{font:bold 16px arial,sans-serif;color:#FFF;padding:10px 0 3px 0;}#catnav-parts2 li a,#catnav-services li a,#catnav-detail li a,#catnav-products li a{display:block;padding-bottom:3px;background:#FFF url(/i/a/chevron06.gif) no-repeat;color:#666;}#catnav-parts2 li h4,#catnav-services li h4,#catnav-detail li h4{font-size:14px;margin:0 0 0 15px;padding:4px 0 2px 0;color:#1780CB;}#catnav-parts2 p,#catnav-services p,#catnav-detail p,#catnav-products p{margin:0 12px 6px 15px;}#catnav-parts2 li ul h4{font:normal 12px arial,sans-serif;margin:0 0 3px 22px;padding:0;}#catnav-parts2 li ul li{border-bottom:1px dotted #DDD;margin-top:-2px;}#catnav-parts2 li ul li a{padding:2px 0 3px 4px;color:#666;}#catnav-parts2 li ul li a span{margin:0 0 0 40px;}#catnav-detail li ul h4{font:normal 11px arial,sans-serif;margin:0 0 0 18px;padding:0;}#catnav-detail li ul li{background-color:#CCC;border:0;margin-top:-2px;}#catnav-detail li ul li a{padding:1px 0 2px 4px;color:#666;border:0;}#catnav-detail li ul li a span{margin:0 0 0 18px;}#catnav-products li h4{margin:0 0 0 15px;padding:4px 0 2px 0;color:#1780CB;font-size:14px;}#catnav-products li ul li h4{margin:0 0 0 15px;padding:4px 0 2px 0;color:#1780CB;font-size:12px;}#catnav-products li ul{font:normal 12px arial,sans-serif;}#catnav-products li ul li a{padding:1px 0 3px 0;}#catnav-products li ul li a span{margin:0 0 0 26px;}.graybox{width:100%;background-color:#DADADA;margin:0 0 6px 0;padding:0;}.graybox-topleft{float:left;margin:0;width:13px;height:13px;background:url("/i/box/gray-tl-13.gif") no-repeat;padding:0;}.graybox-topright{float:right;margin:0;width:13px;height:13px;background:url("/i/box/gray-tr-13.gif") no-repeat;padding:0;}.graybox-botleft{margin:0;width:13px;height:13px;background:url("/i/box/gray-bl-13.gif") no-repeat;padding:0;}.graybox-content{padding:0 10px 0px 12px;color:#FFF;}.graybox h3,.graybox h4{font:bold 14px arial,sans-serif;color:#000;padding:10px 0 3px 0;}.graybox a:hover h3{color:#FFC;}.graybox p{font-size:88%;color:#FFF;line-height:1.1em;}.cbox{background:#F7F2EA;}.cboxtop{background:url(/i/box/tan-ne.gif) no-repeat top right;}.cboxtop div{height:13px;background:url(/i/box/tan-nw.gif) no-repeat top left;}.cboxbottom{background:url(/i/box/tan-se.gif) no-repeat bottom right;}.cboxbottom div{height:13px;background:url(/i/box/tan-sw.gif) no-repeat bottom left;}.cboxcontent{padding:0px 13px 0px 13px;}.L1{background-color:#666;margin:0;padding:0;}.L1 li{border-top:1px dotted #CCC;}.L1 li a{display:block;}.L1 li a:hover{background-color:#d67227;color:#FFFFCC;}.L1 li h4{font-size:14px;margin:0 0 0 15px;padding:4px 0 2px 0;color:#FFF;}.L2 li{border-bottom:1px dotted #FFF;border-top:0;background-color:#CCC;}.L2 li a{display:block;color:#666;}.L2 li a:hover{background-color:#CCC;color:#d67227;}.L2 li h5{font-size:12px;font-weight:400;margin:0 0 0 15px;padding:4px 0 2px 0;color:#2285CC;}.L3{background-color:#FFF;margin:0;padding:0;}.L3 li{font-size:11px;border:0;background-color:#FFF;padding:2px 0 2px 8px;}.L3 li a{display:inline;color:#2285CC;}.L3 li a:hover{background-color:#FFF;color:#143471;}.countries{width:235px;border-left:1px solid #E1E7EF;border-right:1px solid #E1E7EF;background-color:#FFF;}.countries td{vertical-align:top;}#flashcontent{font:normal 11px arial,sans-serif;}.bbox{width:235px;background-color:#EEE;margin:0 0 6px 0;padding:0;}.bbox h5{font:bold 16px arial,sans-serif;color:#666;margin:6px 10px 4px 12px;}.bboxsection a{display:block;width:235px;height:24px;margin:0;padding:0;}.bbox a h4{font:bold 18px arial,sans-serif;color:#FFF;margin:4px 0 0 12px;}.bbox p{font-size:88%;color:#333;line-height:1.1em;margin-bottom:4px;}.bboxsection{background-color:#666;border-collapse:collapse;border-top:1px solid #FFF;}.bw{float:right;width:15px;height:24px;background:url(/i/bba.gif);margin-top:-2px;margin-right:4px;}h2.trade{margin:12px 0 0 8px;font-size:15px;color:#399238;}table.tradeshow{margin:4px 0 0 8px;font:normal 10px arial,sans-serif;}.tradeshow th{padding:4px;color:#d67227;}.tradeshow td{vertical-align:top;padding:4px;}.tradeheader{color:#399238;font:bold 12px verdana,arial,sans-serif;border-bottom:1px dotted #333;}tr.even{background-color:#FFF;}.greenspot{border:1px solid #9fc377;background-image:url(/i/a/leaf.png);background-repeat:no-repeat;background-color:#EFEFEF;height:62px;margin:10px 0 0 0;cursor:pointer;}.greenspot:hover,.revitspot:hover,.revitspot2:hover{background-color:#fdfded;}.greenspot p,.revitspot p{margin:4px 10px 0 74px;font-size:11px;line-height:13px;}.greenspot p span,.revitspot p span,.revitspot2 p span{color:#444;}.revitspot{border:1px solid #6e6f9d;background-image:url(/i/art/revit3.gif);background-repeat:no-repeat;background-color:#EFEFEF;height:62px;margin:10px 0 0 0;cursor:pointer;}.revitspot2{border:1px solid #6e6f9d;background-image:url(/i/art/revit5.gif);background-repeat:no-repeat;background-color:#FFF;height:48px;margin:10px 0 12px 0;cursor:pointer;}.revitspot2 p{margin:4px 10px 0 54px;font-size:11px;line-height:13px;}.sbuttons button{display:block;float:left;margin:0 20px 8px 0;background-color:#F5A433;border:0;font-weight:bold;font-size:82%;color:#FFF;cursor:pointer;width:120px;text-align:center;-moz-border-radius:8px;-webkit-border-radius:8px;}.sbuttons button div{width:100px;text-align:center;}.sbuttons button:hover{color:#FFFFCC;background-color:#dc6e3d;}

.awesome, .awesome:visited {
	background: #222 url(/i/a/alert-overlay.png) repeat-x;
	display: inline-block;
	padding: 5px 10px 6px;
	color: #FFFFFF;
	text-decoration: none;
	-moz-border-radius: 5px;
	-webkit-border-radius: 5px;
	-moz-box-shadow: 0 1px 3px rgba(0,0,0,0.5);
	-webkit-box-shadow: 0 1px 3px rgba(0,0,0,0.5);
	text-shadow: 0 -1px 1px rgba(0,0,0,0.25);
	border-bottom: 1px solid rgba(0,0,0,0.25);
	position: relative;
	cursor: pointer;
}
.awesome:hover {
	background-color: #111;
	color: #fff;
}
.awesome:active {
	top: 1px;
}
.small.awesome, .small.awesome:visited {
	font-size: 11px;
}
.awesome, .awesome:visited,
.medium.awesome, .medium.awesome:visited {
	font-size: 13px;
	font-weight: bold;
	line-height: 1;
	text-shadow: 0 -1px 1px rgba(0,0,0,0.25);
}
.large.awesome, .large.awesome:visited {
	font-size: 14px;
	padding: 8px 14px 9px;
}
.bigger.awesome, .bigger.awesome:visited {
	font-size: 18px;
	padding: 8px 14px 9px;
}
.green.awesome, .green.awesome:visited {
	background-color: #3F9C35;
}
.green.awesome:hover {
	background-color: #07b01f;
}
.blue.awesome, .blue.awesome:visited {
	background-color: #0236cc;
}
.blue.awesome:hover {
	background-color: #0340f1;
}
.red.awesome, .red.awesome:visited {
	background-color: #e33100;
}
.red.awesome:hover {
	background-color: #872300;
}
.magenta.awesome, .magenta.awesome:visited {
	background-color: #a9014b;
}
.magenta.awesome:hover {
	background-color: #630030;
}
.orange.awesome, .orange.awesome:visited {
	background-color: #F5A433;
}
.orange.awesome:hover {
	background-color: #ff5c00;
}
.yellow.awesome, .yellow.awesome:visited {
	background-color: #ffb515;
}
.yellow.awesome:hover {
	background-color: #fc9200;
}
.uber.awesome, .yellow.awesome:visited {
	background-color: #b91919;
}
.uber.awesome:hover {
	background-color: #b60505; color:#ffcc06;}
	
a.awesome, a.awesome:visited {color: #FFFFFF;}

#megafooter fieldset {padding:6px;}

#onecolumn {
width: 94%;
margin: 12px auto;
text-align: left; 
float: none;
}

.onecolumnimg {
}

.750img {
margin-left: -20px;
}

/* CSS FOR AHR 2012 LANDING PAGE */
#inc {
width: 260px;
height: 13px;
float: right;
}
#ahr {
text-align: left;
margin: 10px 0 0 0 ;
color: #565656;
}
#ahr h1 {
margin-left: 2px;
color: #565656;
}
#ahr h2 {
margin-left: 2px;
margin-bottom: 4px;
color: #3e9d46;
}
.ahrul {
margin: 8px 0 0 5px;
}
.ahrul li {
list-style: square;
margin: 0 0 2px 10px;
}
.expoimg {
margin: 0 0 4px 0;
}
.ahrimg {
margin: 8px 8px 0 0;
-webkit-box-shadow: 2px 2px 8px 2px #777777;
-moz-box-shadow: 2px 2px 8px 2px #777777;
box-shadow: 2px 2px 8px 2px #777777;
}
.ahrimge {
margin: 8px 16px 0 6px;
-webkit-box-shadow: 2px 2px 8px 2px #777777;
-moz-box-shadow: 2px 2px 8px 2px #777777;
box-shadow: 2px 2px 8px 2px #777777;
}
#rightproducts {
margin: 10px auto;
padding-top: 8px;
border-bottom: 1px solid #cecece;
border-top: 1px solid #cecece;
}
#rightpeople {
margin: 10px auto;
border-bottom: 1px solid #cecece;
padding-bottom: 6px;
}
#rightparts {
margin: 10px auto;
padding: 6px 0 10px 0;
border-bottom: 1px solid #cecece;
}
#twoguys {
float: right;
margin: 0 8px 0 0;
}
/* END CSS FOR AHR 2012 LANDING PAGE */

.histright {
padding-left: 4px;
}

#maincolumn {
width: 720px;
margin: 0px 0 0 -10px;
text-align: left;
height: 100%;
}

.fmapic {
-webkit-box-shadow: 4px 4px 6px 2px #565656;
-moz-box-shadow: 4px 4px 6px 2px #565656;
box-shadow: 4px 4px 6px 2px #565656;
}

.mainbutton {
width: 32%;
float: left;
margin: 0 11px 0 0;
height: 95px;
 border:1px solid #CCC;


}

.mainbuttonlast {
width: 32%;
float: left;
margin: 0;
height: 95px;
 border:1px solid #CCC;
}

.revit2 {
background-image:url(/i/art/revit3c.gif);
background-repeat:no-repeat;
background-color:#EFEFEF;
margin:2px 0 0 0;
cursor:pointer;
height: 58px;
}

.revit2text {
margin: 0 0 0 70px;
}

#newsspot {
border:1px solid #CCC;
margin:12px 0 0 0;
}

#newsspot h3 {
font:bold 12px arial,sans-serif;
margin:8px 0 4px 0;color:#333;
}

#newsspot p {
font:normal 11px arial,sans-serif;
color:#666;margin-bottom:8px;
}

#simplesearch1 {
float:right;
text-align:left;
margin-top:-8px;
}

#simplesearchlink1 {
font-size:84%;
margin-top:4px; 
text-align:right;
}

#simplesearchlink1 a:hover {color:#D48920;}

.footlink  {
margin-bottom: 4px !important;
color: #7b7b7b;
}

.footlink a  {
margin-bottom: 4px !important;
color: #7b7b7b;
}

.footlinkcat  {
margin-bottom: 4px !important;
color: #585858;
}

.footlinkcat a  {
margin-bottom: 4px !important;
color: #585858;
}

.introtext {
width: 90%;
text-align: left;
margin: 0 auto;
}

.introtext p {
color: #565656;
}

.introtext h3 {
color: #565656 !important;
}

#geareducerparts {
margin: -10px 0 10px 0;
}
