Sales » West Virginia
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | P. F. Sherman Company HVAC, Power, and Industrial sales |
| Address: | 3727 Poplar Avenue Pittsburgh, Pennsylvania USA 15234 |
| Phone: | +1 412 561 8218 |
| Fax: | +1 412 561 8268 |
| E-Mail: | |
| Website: | http://www.pfsherman.com/ |
| Company: | Stoermer-Anderson, Inc. HVAC, Power, and Industrial sales |
| Address: | 3818 Red Bank Road Cincinnati, Ohio USA 45227 |
| Phone: | +1 513 527 2300 |
| Fax: | +1 513 527 2306 |
| E-Mail: | |
| Website: | http://www.stoermer-anderson.com |
| Company: | Cummins-Wagner Co., Inc. HVAC and Industrial sales |
| Address: | 10901 Pump House Road Annapolis Junction, Maryland USA 20701 |
| Phone: | +1 410 792 4230 |
| Fax: | +1 301 490 7156 |
| E-Mail: | |
| Website: | http://www.cummins-wagner.com/ |
| Company: | SPX Cooling Technologies - Gary Robinson Power Parts sales |
| Address: | 532 Baltimore Blvd, Suite 411 Westminster, MD 21157 |
| Phone: | +1 410 386 9820 |
| Fax: | +1 410 386 9821 |
| E-Mail: |
| Company: | SPX Cooling Technologies - Jim Van Garsse Power sales |
| Address: | 30 Glenn Street, Suite 403 White Plains, NY 10603 |
| Phone: | +1 914 461 0200 x194 |
| Fax: | +1 914 461 0201 |
| E-Mail: |
Coordinating Offices:
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
