Sales » South Dakota
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Midwest Mechanical Solutions HVAC and Industrial sales |
| Address: | 5831 Cedar Lake Road Minneapolis, Minnesota USA 55416 |
| Phone: | +1 952 525 2004 |
| Fax: | +1 952 738 5231 |
| E-Mail: | or |
| Website: | http://www.mmstwincities.com/ |
| Company: | DPT Mechanical HVAC and Industrial sales |
| Address: | 10202 Douglas Avenue Urbandale, Iowa USA 50322 |
| Phone: | +1 515 727 0771 |
| Fax: | +1 515 727 0778 |
| E-Mail: | |
| Website: | http://www.dptmechanical.com |
| Company: | J. L. Hermon & Associates, Inc. HVAC, Power, and Industrial sales |
| Address: | 7342 South Alton Way, Suite H Centennial, Colorado USA 80112 |
| Phone: | +1 303 771 4045 |
| Fax: | +1 303 771 6657 |
| E-Mail: | |
| Website: | http://www.jlhermon.com |
| Company: | Environmental Services Ltd. Power sales |
| Address: | 402 1st Street NW PO Box 1075 (58554-7075) Mandan, North Dakota USA 58554 |
| Phone: | +1 701 663 4069 |
| Fax: | +1 701 663 5225 |
| E-Mail: | |
| Website: | http://www.eslmandan.com |
Coordinating Offices:
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
