Sales » South Carolina
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Heyward Incorporated (Charlotte) Power sales and parts |
| Address: | 2101-A Cambridge Beltway Drive Charlotte, North Carolina USA 28273 |
| Phone: | +1 704 583 2305 |
| Fax: | +1 704 583 2900 |
| E-Mail: | |
| Website: | http://www.heyward.net |
| Company: | PACE, Inc. (Charlotte Office) HVAC and Industrial sales |
| Address: | (Process & Air Conditioning Equipment, Inc.) 1221 Amble Drive Charlotte, North Carolina USA 28206 |
| Phone: | +1 704 597 8990 x118 |
| Fax: | +1 704 597 8907 |
| E-Mail: | |
| Website: | http://www.pacewebsite.com |
| Company: | PACE, Inc. (Charleston Office) HVAC and Industrial sales |
| Address: | (Process & Air Conditioning Equipment, Inc.) 1345 Garner Lane, Ste 205 Columbia, South Carolina USA 29210 |
| Phone: | +1 803 731 7979 |
| Fax: | +1 877 668 2745 |
| E-Mail: | |
| Website: | http://www.pacewebsite.com/ |
| Company: | PACE, Inc. (Greensboro Office) HVAC and Industrial sales |
| Address: | (Process & Air Conditioning Equipment, Inc.) 1221 Amble Drive Charlotte, North Carolina USA 28206 |
| Phone: | +1 704 408 0653 or 800-849-5260 x110 |
| Fax: | +1 336 996 5163 |
| E-Mail: | |
| Website: | http://www.pacewebsite.com |
| Company: | PACE, Inc. (Greenville Office) HVAC and Industrial sales |
| Address: | (Process & Air Conditioning Equipment, Inc.) 700 East North Street, Suite 9 Greenville, South Carolina USA 29601 |
| Phone: | +1 864 242 5833 |
| Fax: | +1 864 233 1885 |
| E-Mail: | |
| Website: | http://www.pacewebsite.com/ |
| Company: | PACE, Inc. (Raleigh Office) HVAC and Industrial sales |
| Address: | (Process & Air Conditioning Equipment, Inc.) 4054 Barrett Dr. Raleigh, North Carolina USA 27609 |
| Phone: | +1 919 789 9750 |
| Fax: | +1 919 789 9851 |
| E-Mail: | |
| Website: | http://www.pacewebsite.com/ |
Coordinating Offices:
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
