Sales » Nova Scotia
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Trane Atlantic (Nova Scotia Office) |
| Address: | Unit #5, 109 Williams Ave Dartmouth, Nova Scotia B3B 2E3 Canada |
| Phone: | +1 902 835 7491 / Parts: 902 468 5885 |
| Fax: | +1 902 835 0484 / Parts: 902 468 0660 |
| E-Mail: | |
| Website: | http://www.trane.com |
Coordinating Offices:
| Office: | Canada Office Tim Muldoon |
| Address: | 660 Eglinton Avenue E, Unit 119, Suite 332 Toronto, Ontario M4G 2K2 Canada |
| Phone: | +1 416 901 2924 |
| Fax: | +1 913 693 9399 |
| E-Mail: | |
| Website: | http://www.spxcooling.com |
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
