Sales » New York
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Johnston Equipment Company, Inc. HVAC and Industrial sales |
| Address: | 39 Saginaw Drive, Suite 8 Rochester, New York USA 14623 |
| Phone: | +1 585 244 3336 |
| Fax: | +1 585 244 3695 |
| E-Mail: | |
| Website: | http://www.jecoroc.com/ |
| Company: | Northeast HVAC Solutions, Inc. HVAC and Industrial sales |
| Address: | 898 Route 146 P.O. Box 425 Clifton Park, New York USA 12065 |
| Phone: | +1 518 383 2111 (Vermont, Toll Free: 888 482 7251) |
| Fax: | +1 518 383 8254 |
| E-Mail: | |
| Website: | http://www.nehvacsolutions.com |
| Company: | SPX Cooling Technologies - Bart Peterson HVAC and Industrial sales |
| Address: | 30 Glenn Street, Suite 403 White Plains, NY 10603 |
| Phone: | +1 914 461 0200 x190 |
| Fax: | +1 914 461 0201 |
| E-Mail: |
| Company: | SPX Cooling Technologies - Jim Van Garsse Power sales |
| Address: | 30 Glenn Street, Suite 403 White Plains, NY 10603 |
| Phone: | +1 914 461 0200 x194 |
| Fax: | +1 914 461 0201 |
| E-Mail: |
| Company: | SPX Cooling Technologies - Norman Engebreth Power Parts sales |
| Address: | 212 Decatur Street, Suite 203 Doylestown, PA 18901 |
| Phone: | +1 215 348 5530 |
| Fax: | +1 913 693 9380 |
| E-Mail: |
| Company: | SPX Cooling Technologies - NY City Parts Sales Parts only (HVAC and Industrial) |
| Address: | Sabrina Gibson SPX Cooling Technologies, Inc. 55 Columbia Road Branchburg, NJ USA 08876 |
| Phone: | +1 732 412 8930 |
| Fax: | +1 913 693 9425 |
| E-Mail: | |
| Website: | http://www.spxcooling.com |
Coordinating Offices:
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
