Sales » New Hampshire
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | R. T. Forbes Co., Inc. HVAC and Industrial sales |
| Address: | 1 Lummus Avenue P.O. Box 209 Danvers, Massachusetts USA 01923 |
| Phone: | +1 978 777 1220 |
| Fax: | +1 978 777 1750 |
| E-Mail: | |
| Website: | http://www.rtforbes.com/ |
| Company: | R K Griffith & Associates Power sales |
| Address: | 15A Pearl Avenue P.O. Box 111 Putnam, Connecticut USA 06260 |
| Phone: | +1 860 928 7971 |
| Fax: | +1 860 928 9302 |
| E-Mail: | |
| Website: | http://www.rkgriffith.com/ |
Coordinating Offices:
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
