Sales » Distrito Federal
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Torres de Enfriamiento MEZ, S.A. de C.V. Mexico States of D.F.(Mexico City), Guanajuato, Guerrero, Hidalgo, Mexico, Morelos, Puebla, Queretaro, San Luis Potosi, Tlaxcala |
| Address: | Av. Dr. Gustavo Baz 305-E La Loma, Tlalnepantla Edo. De Mexico C.P. 54060 Mexico |
| Phone: | 52 (55) 5365-5871 |
| Fax: | 52 (55) 5365-5851 |
| E-Mail: | |
| Website: | http://www.torresmez.com.mx |
Coordinating Offices:
| Office: | Latin America Offices |
| Address: | 7401 W 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7844 |
| Fax: | +1 913 664 7753 |
| E-Mail: |
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
