Sales » District of Columbia
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Cummins-Wagner Co., Inc. HVAC and Industrial sales |
| Address: | 10901 Pump House Road Annapolis Junction, Maryland USA 20701 |
| Phone: | +1 410 792 4230 |
| Fax: | +1 301 490 7156 |
| E-Mail: | |
| Website: | http://www.cummins-wagner.com/ |
| Company: | David M. Spillane Company Power sales |
| Address: | 1521 McDaniel Drive West Chester, Pennsylvania USA 19380 |
| Phone: | +1 610 430 6810 |
| Fax: | +1 610 430 0905 or 610.430.8236 |
| E-Mail: |
Coordinating Offices:
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
