Sales » British Columbia
Choose your nearest representative for sales inquiries, quotes, parts, and service. Many of our representatives are certified in specialized applications, which may be listed below their company name. For specialized needs, or if no representative is listed, contact the appropriate coordinating office.
Representatives:
| Company: | Trane Northwest (Victoria Office) |
| Address: | 759B Vanalman Avenue Victoria, British Columbia V8Z 3B8 Canada |
| Phone: | +1 250 414 7520 |
| Fax: | +1 250 475 6894 |
| E-Mail: | |
| Website: | http://www.trane.com |
| Company: | Trane Northwest (Vancouver Office) |
| Address: | 3080 Beta Avenue Burnaby, British Columbia V5G 4K4 Canada |
| Phone: | +1 604 473 5600 |
| Fax: | +1 604 294 9571 |
| E-Mail: | |
| Website: | http://www.trane.com |
| Company: | Trane Northwest (Kelowna Office) |
| Address: | 21 - 2550 Acland Road Kelowna, British Columbia V1X 7L4 Canada |
| Phone: | +1 250 491 4600 |
| Fax: | +1 250 491 4602 |
| E-Mail: |
Coordinating Offices:
| Office: | Canada Office Tim Muldoon |
| Address: | 660 Eglinton Avenue E, Unit 119, Suite 332 Toronto, Ontario M4G 2K2 Canada |
| Phone: | +1 416 901 2924 |
| Fax: | +1 913 693 9399 |
| E-Mail: | |
| Website: | http://www.spxcooling.com |
| Office: | Worldwide Rental/Temporary Cooling Operations |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
| Office: | North America Dry Cooling Operations |
| Address: | 1200 U.S. Highway 22 East Bridgewater, New Jersey USA 08807 |
| Phone: | +1 908 450 8008 |
| Fax: | +1 908 450 8050 |
| E-Mail: |
| Office: | World Headquarters |
| Address: | 7401 West 129 Street Overland Park, Kansas USA 66213 |
| Phone: | +1 913 664 7400 |
| Fax: | +1 913 664 7439 |
| E-Mail: |
