SPX Cooling Technologies

Teile » Riesel- und Spritzeinbau

Alpha III Crossflow Splash Fill

Alpha III fill (also knows as Alpha III Wing Foot) will increase cooling tower thermal performance capacity vs. wood lath in industrial towers.  Variable fill bar spacing is available to provide the required thermal performance.

Alpha III

Flash Crossflow Fill

Marley Flash™ Fill combines modules of PVC film fill with splash fill to optimize the thermal performance of your cooling tower. Film fill modules are installed in a staggered pattern from the hot water distribution basin at the air inlet face descending diagonally to the eliminator face at the cold water collection basin.

GridLoc™ Splash-Fill Support

GridLoc splash-fill support is a polypropylene injection molded support for use in crossflow towers. The GridLoc design has a pair of integral, opposing, downward sloping splash bar grips attached to the vertical strands in each window to secure splash bars. The lower horizontal strand has a short pair of vertical nubs to center splash bars and provide a nonabrasive support that eliminates the need for bench supports.

Ladder Crossflow Splash Fill

The ladder fill configuration provides highly efficient water breakup to develop excellent heat transfer with low resistance to airflow. The horizontal spacing between ladders is variable to meet thermal performance requirements. Injection molded polypropylene Ladder fill is extremely inert to chemical reaction.

Mesa Crossflow Splash Fill

Mesa splash-fill bar advances the stat of the art in cooling tower splash fill. The enhanced thermal performance of Mesa fill increases cooling tower capacity in most cases. Variable fill bar spacings provide the required thermal performance with the minimal fill material and installation time.

Omega Crossflow Splash Fill

Omega splash fill bar advances the state of the art in cooling tower splash fill. Enhanced thermal performance of Omega fill increases cooling tower capacity in most all cases. Variable fill bar spacings provide the required thermal performance with the minimum amount of fill material and installation time.

Permagrid® Counterflow Splash Fill

Ceramic™ Permagrid tile fill is the most durable fill in the industry with a guaranteed minimum of 25 years of service.

TrickleBloc™ Splash Fill

Marley’s patented TrickleBloc clog-resistant splash fill is comprised of extruded polypropylene cylinders, heat-fused to form blocks of splash media. The open weave of the vertical cylinders provides even water flow and promotes thermal efficiency. The lattice design promotes splashing to help facilitate self-cleaning.