SPX Cooling Technologies

Teile » Ventilator

Marley C Fan

All Marley NC Class cooling towers are designed for low sound levels using high blade-count, wide-chord C fans for maximum efficiency at low tip speeds. All C fan assemblies incorporate machined aluminum hubs with stainless steel hardware.

Marley H3 Fan

Marley H3 cast aluminum alloy fans are standard equipment on various Marley product lines. All H3 fan assemblies incorporate machined aluminum hubs with stainless steel hardware. All H3 fans blades are adjustable in pitch, to take full advantage of rated horsepower or to compensate for unusual job site restrictions.

Marley HP7000 Fan

Marley HP7000 fans are designed specifically for industrial cooling tower applications, offering distinct advantages over other types of fans. The Marley Flare Tip™ blade enhancement provides increased performance overcoming tip clearance losses, aiding the movement of air next to the fan cylinder.

Marley HP7i Fan

Marley HP7i fans are designed specifically for cooling tower applications, offering distinct advantages over other types of fans. The Marley Flare Tip™ blade enhanced for low noise operation, delivering maximum air flow an pressure capability at reduced speed.

Marley X7 Fan

The Marley X7 fan is designed for induced-draft cooling tower applications, offering distinct advantages over other fan designs. The Marley FlareTip™ blade enhancement provides increased performance overcoming tip clearance losses—aiding the movement of air next to the fan cylinder.