Teile » Ventilator und Getriebe
Couplings
The Marley SofTork™ MC Close Coupling is a flexible element, tire type coupling designed specifically for cooling tower applications.
Double Reduction Geareducer®
Marley industrial Geareducers are manufactured and designed specifically for cooling towers in large industrial and power plant applications. In shape and function, their design goes beyond normal AGMA requirements—both to maximize air movement through the tower, and to minimize the impact of maintenance.
Driveshafts - Flex Bushing
Marley’s standard driveshafts are full-floating assemblies with non-lubricated flexible couplings on each end. Their tolerance to misalignment and torsional shock is unequalled in nonspecialized units. All Marley driveshafts are dynamically balanced at the factory to minimize operating vibrations.
Driveshafts - Flex Coupling
Marley’s Comp-DS driveshaft is a completely new, technologically advanced design, intended to meet or exceed the most rigorous cooling tower specification requirements
Marley C Fan
All Marley NC Class cooling towers are designed for low sound levels using high blade-count, wide-chord C fans for maximum efficiency at low tip speeds. All C fan assemblies incorporate machined aluminum hubs with stainless steel hardware.
Marley H3 Fan
Marley H3 cast aluminum alloy fans are standard equipment on various Marley product lines. All H3 fan assemblies incorporate machined aluminum hubs with stainless steel hardware. All H3 fans blades are adjustable in pitch, to take full advantage of rated horsepower or to compensate for unusual job site restrictions.
Marley HP7000 Fan
Marley HP7000 fans are designed specifically for industrial cooling tower applications, offering distinct advantages over other types of fans. The Marley Flare Tip™ blade enhancement provides increased performance overcoming tip clearance losses, aiding the movement of air next to the fan cylinder.
Marley HP7i Fan
Marley HP7i fans are designed specifically for cooling tower applications, offering distinct advantages over other types of fans. The Marley Flare Tip™ blade enhanced for low noise operation, delivering maximum air flow an pressure capability at reduced speed.
Marley X7 Fan
The Marley X7 fan is designed for induced-draft cooling tower applications, offering distinct advantages over other fan designs. The Marley FlareTip™ blade enhancement provides increased performance overcoming tip clearance losses—aiding the movement of air next to the fan cylinder.
Single Reduction Geareducer®
The reliability of the Geareducer comes from more than 100,000 units of experience, and from Marley’s attention to exacting quality standards of design and manufacturing. Today, every Marley Geareducer is tested under load at our factory. Then, it’s inspected and adjusted before shipment.
Sprag Clutch Backstop
The Marley® integral Sprag Clutch Backstop is custom designed and configured specifically for a Marley Geareducer®. Also referred to as a sprag clutch anti-rotation device, these units are designed to prevent reverse rotation of the fan, Geareducer and motor.