Marley C Fan

Marley, Marley C Fan, Marley Fan,  cooling tower parts, how a cooling tower works, cooling tower performance, cooling tower efficiency


Features

Highlights:
  • True airfoil "quiet" design
  • Solid cast aluminum alloy
  • Infinite pitch adjustment
  • Machined aluminum hub
  • 66" through 168" diameter
  • Stainless steel hardware standard

All Marley NC Class cooling towers are designed for low sound levels using high blade-count, wide-chord C fans for maximum efficiency at low tip speeds. All C fan assemblies incorporate machined aluminum hubs with stainless steel hardware.

All C fan blades are adjustable in pitch, to take full advantage of rated horsepower or to compensate for unusual job site restrictions. U-style hub C fans are available from 120” through 168” diameters and adjustable-hub C fans are available from 66” through 144” diameters.

C fan blades can be replaced without rebalancing the entire fan.