FC18 Counterflow Film Fill

FC18, Counterflow, Film Fill, cooling tower, cooling tower parts,  cooling tower performance, cooling tower approach, cooling tower systems

  • FC18 Fill

Features

Highlights:
  • Vertical-flute film fill
  • Low clog design
  • Low maintenance
  • Withstands foot traffic
  • Resists erosion from water spray
Related Information:

FC18 clog-resistant film fill is constructed of fire-retardant PVC sheets bonded to form blocks of cooling media. The microstructure on the surface of the sheets increases the cooling area and aids the cooling process. The vertical flutes allow even water flow through the media to minimize fill fouling.